WLS27XG2R2-570DSQWLS27 Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: Green (50 percen3805119
QS18VN6AF120Q8WORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary NPN; Integral Euro-style Quick-Disconnect Con3805175
WLS28-2XWG-145DXQWLS28-2 Dual Color Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: White (100 percent), Green3805151
PITL26UTA-M4Plastic Fiber; Opposed Mode Pair; Core Diameter: 0.5 mm; Fiber Length 1 m; Stainless Thread M4 With integrated Lens; Flex Relief, Fr3805197
QS186LE214Q5-IOBWORLD-BEAM QS18 Series: Laser Class 2; Cross; Range: 15 m; Input: 10-30 V dc; Output: Not Applicable; Euro 150 mm Quick-Disconnect P3805153
TL70ZGYRBAP-805098TL70 Tower Light, Black Housing: 4-Color Audible Indicator; Programmable; Custom Wave File; Voltage: 100-240 V ac; Environmental Rat3805098
WLS27CWR-570HSQWLS27 Dual Color Light Strip; Length: 570 mm; Heavy Diffuse; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: W3805138