QS18VN6AF120WORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary NPN; 2 m (6.5 ft) Cable3805177
K30LMRYXPK30LM Series EZ-LIGHT: 2-Color Hazardous Area Indicator; Protection Type: Ex mb_Ex Ta; Voltage: 10-30 V dc; Housing: Polycarbonate;3805205
WLS27XWR-285HSQWLS27 Dual Color Light Strip; Length: 285 mm; Heavy Diffuse; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: W3805128
HLS27DGR0990CHLS27 Hazardous Location Dual Color Light Strip; Length: 990 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805247
QS18VN6AF120QWORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary NPN; 6 in Pigtail PICO-Style Quick-Disconnect3805179
HLS27DW0430CPWMHLS27 Hazardous Location Strip Light; Length: 430 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Whi3805227
HLS27DW1130C W/30HLS27 Hazardous Location Strip Light; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 9m (3805251