QS18VN6AF120Q5WORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary NPN; 6 in Pigtail Euro-style Quick-Disconnect3805183
WLS27XWR-570HSQWLS27 Dual Color Light Strip; Length: 570 mm; Heavy Diffuse; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: W3805140
QS18VP6AF120Q5WORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary PNP; 6 in Pigtail Euro-style Quick-Disconnect3805184
HLS27DWR0570C W/30HLS27 Hazardous Location Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3805250
HLS27DW0570C W/30HLS27 Hazardous Location Strip Light; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 9m (33805249
HLS27DW1130CPWMHLS27 Hazardous Location Strip Light; Length: 1130 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Wh3805232
HLS27DW0570CQPHLS27 Hazardous Location Strip Light; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805256
HLS27DWR0570CHLS27 Hazardous Location Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3805236
QS18VP6AF120 W/30WORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary PNP; 9 m (30 ft) Cable3805186