HLS27DWR1130CHLS27 Hazardous Location Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whi3805240
HLS27DW0285CQPHLS27 Hazardous Location Strip Light; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805254
HLS27DW0145CQPHLS27 Hazardous Location Strip Light; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67;; Color: White; 150mm IT3805253
HLS27DWR0145CHLS27 Hazardous Location Dual Color Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3805233
HLS27DGR0570CHLS27 Hazardous Location Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805244
SLSCP14-1200P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft); Height: 1200 mm (41.4 in); Response Time: (Tr) 40 ms; Number Of Beams: 160; Casca3805339
WLB92XG1100PBWLB92 Work Light Bar; Switched On/Off; Dimming Potentiometer; Length: 1100 mm; Voltage: 24 V dc; Environmental Rating: IP40; Color:3805297