SLLP23-280-B16EZ-SCREEN LS, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 280 mm (11.0 in.); Housing: Yellow; Connection: Removable3805319
S18DLGXRPQS18 Daylight Visible EZ-LIGHT - 18 mm - IP67; Two Color: Green Red; 10-30 V dc PNP Input; Euro 4-pin Integral Connector3805309
K50APFF100RYCQK50 C-Series EZ-LIGHT: 2-Color Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67; Range: 100 mm; Input: PNP (NO)3805304
SLPVAE14-410EZ-SCREEN Low Profile BASIC, Emitter; Resolution: 14 mm Response (Tr): 13.5 ms; Beams: 41; Range: 0.1 to 4 m (4 in to 13.1 ft); Heig3805349
SLPVAR14-550EZ-SCREEN Low Profile BASIC, Receiver; Resolution: 14 mm Response (Tr): 16.5 ms; Beams: 55; Range: 0.1 to 4 m (4 in to 13.1 ft); Hei3805344
M126E2LDQ-805326M12 Laser: Class 2 Emitter; Range: 30 m; Input: 10-30 V dc; Not Applicable - No Outputs; 18 in Pigtail Pico Snap QD Connector; High3805326
SLPVAR14-270EZ-SCREEN Low Profile BASIC, Receiver; Resolution: 14 mm; Response (Tr): 10.5 ms; Beams: 27; Range: 0.1 to 4 m (4 in to 13.1 ft); He3805346
SLPVAP25-270EZ-SCREEN Low Profile BASIC, Pair; Resolution: 25 mm; Response (Tr): 8 ms; Beams: 14; Range: 0.1 to 4 m (4 in to 13.1 ft ); Height:3805357
SLPVAE25-690EZ-SCREEN Low Profile BASIC, Emitter; Resolution: 25 mm Response (Tr): 12.5 ms; Beams: 35; Range: 0.1 to 4 m (4 in to 13.1 ft); Heig3805362