SLPVAE14-270EZ-SCREEN Low Profile BASIC, Emitter; Resolution: 14 mm; Response (Tr): 10.5 ms; Beams: 27; Range: 0.1 to 4 m (4 in to 13.1 ft); Hei3805350
SLPVAR25-550EZ-SCREEN Low Profile BASIC Receiver; Resolution: 25 mm Response (Tr): 11 ms; Beams: 28; Range: 0.1 to 4 m (4 in to 13.1 ft); Height3805359
SLPVAR25-690EZ-SCREEN Low Profile BASIC, Receiver; Resolution: 25 mm Response (Tr): 12.5 ms; Beams: 35; Range: 0.1 to 4 m (4 in to 13.1 ft); Hei3805358
SLPVAE25-550EZ-SCREEN Low Profile BASIC Emitter; Resolution: 25 mm Response (Tr): 11 ms; Beams: 28; Range: 0.1 to 4 m (4 in to 13.1 ft); Height3805363
QS18VP6AF100-805340WORLD-BEAM: Adjustable Field; Range: 35 mm With Disable Adj Cutoff ; Input:10-30 V dc; Outputs: Complementary PNP; 2 m (6.5 ft) Cabl3805340
TL30BGRBXXAXQDTL30 Basic Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3805414
S18-2VPDL-2M-805436S18-2 Series: Diffuse Reflective; Range: 750 mm with Pot Preset at 23 inch Range; Input: 10-30 V dc; Outputs: Complementary PNP; Con3805436