M18-3VNFF100-2MM18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 100 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: 43800554
M18-3VPFF30-Q5M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 30 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: Eu3800541
M18-3VPFF75-Q5M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 75 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: Eu3800553
M18-3VPFF30-Q8M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 30 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: Eu3800540
M18-3VPFF150-Q8M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 150 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: E3800564
M18-3VNFF75-2MM18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 75 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: 4-3800548
M18-3VNFF150-2MM18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 150 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: 43800560
M18-3VPFF50-Q5M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 50 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: Eu3800547
M18-3VPFF200-2MM18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 200 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: 43800569
M18-3VPFF200-Q8M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 200 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: E3800570