M18-3VPFF75-Q8M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 75 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: Eu3800552
M18-3VNFF100-Q8M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 100 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: E3800555
M18-3VNFF200-Q8M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 200 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: E3800567
M18-3VPFF150-Q5M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 150 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: E3800565
M18-3VPFF200-Q5M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 200 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: E3800571
M18-3VNFF200-2MM18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 200 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: 43800566
M18-3VPFF50-Q8M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 50 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: Eu3800546
M18-3VPFF100-Q5M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 100 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: E3800559
Q240RA-US-ULQR-GAGE Series; 173 mm X 158 mm Rectangular Housing; Range: 3.5 to 100 Meters; Input: 10 to 30 V dc; Integral Eurofast QD; One Analo3097663
PBT415UMFFPlastic Fiber; Diffuse Reflective; Core Dia.: 1.0 mm; Fiber Length 5 m; M6 Threaded with flats; Free Cut3097692