SLLCP23-1680-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 1680 mm (66.1 in.); Housing: Yellow; Connection: R3800127
SLLCP23-1190-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 1190 mm (46.9 in.); Housing: Yellow; Connection: R3800122
WLS28-2CW430DXMQWLS28-2 Work Light Strip; Motion Switch; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White; Cascadable;3800073
SLLCP23-1610-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 1610 mm (63.4 in.); Housing: Yellow; Connection: R3800126
SLLCP23-490-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 490 mm (19.3 in.); Housing: Yellow; Connection: Re3800115
SLLCP23-1330-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 1330 mm (52.4 in.); Housing: Yellow; Connection: R3800123
SLLCP23-980-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 980 mm (38.6 in.); Housing: Yellow; Connection: Re3800120
SLLCP23-560-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 560 mm (22.0 in.); Housing: Yellow; Connection: Re3800116
SLLCP23-1750-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 1750 mm (68.9 in.); Housing: Yellow; Connection: R3800128