SP250GRPQ-16597EZ-LIGHT Traffic Series: 2-Indicator K50L indicators; Voltage: 15-30 V dc; Housing: Polycarbonate; IP65; Input: PNP; Colors: Green R3016597
PVA375P6EQ-14693PVA Series: 375 mm Array - Emitter; Range: 2 m; Input: 12 to 30 V dc; Output: Not appliCable - No outputs; Job light pin 4; Euro 5-3014693
PVD225Q-13820PVD Series: Parts Verification ; 225 mm 8 channel; Range; up to 2 m,; Input:12-30 V dc; Outputs: Selectable NPN/PNP; Euro 5-pin 2 m3013820
VS2RN5REV-18260VS2 Series: VS2RN5R: Molex 3-pin Pigtail 21.0 in; VS25EV: 39.5 in Pigtail; into 1, 3-pin Molex;3018260
K30LGXRPQTASKK30 Series EZ-LIGHT: 2-Color General Purpose Indic; Voltage: 10-30V dc; Housing: Polycarbonate; IP67; Input: PNP; Colors: Green Red;3014068
WLAB275X180L11QWLA Area Work Light; Dimensions: 275 x 180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Blue; 11 Deg Lens; Euro-styl3018575
VS2RP5RQ-10276VS2 Series: Receiver; Range: 1.2m max; Input: 12-24 V dc; Output: PNP Dark Operate; Pico M8 3-pin Pigtail QD; Custom Gain3010276