WLAG190X180L11WLA Area Work Light; Dimensions: 190 x 180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Green; 11 Deg Lens; 2 m (6.53018515
Q20RNLP-18970WORLD-BEAM Q20 Series: Polarized Retro; Range: 4 m; Input 10-30V dc; Output: Solid State NPN; D.O.; Molex 3-pin 14.5 in Pigtail3018970
TL50HGRALSQP-17751TL50H Tower Light: 2-Color Sealed Loud Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal3017751
QS18UNAQ5-19075QS18UNAQ5-19075 WORLD-BEAM QS18U: Ultrasonic TEACH mode; Range: 50-500 mm; Input: 12-30 V dc; Output: NPN; Euro 300 mm (12 in) Quick3019075
SP350GBRNQ-17086EZ-LIGHT Traffic Series: 3-General Purpose Indicators; Voltage: 15-30V dc; Housing: Polycarbonate; IP65; Input: NPN; Colors: Green B3017086
PVA375P6RQ-14694PVA Series: 375 mm Array - Receiver; Range: 2 m; Input: 12 to 30 V dc; Output: 1 PNP programmable for LO/DO; Black and white revers3014694