SE61R-19199ECONO-BEAM: Receiver; Range: 1.8 m; Input: 10-30 V dc; Output: 1 NPN; Molex 4-pin 273 mm (10.75 in)3019199
DX80N9X2S-P3CDX80 Performance 900 MHz Node 1W IP20<br>FlexPower External Antenna<br>Input: 2 Discrete, 4 Thermocouple<br>Output: 1 Discrete NMOS;3018799
WLAG360X180L11QWLA Area Work Light; Dimensions: 360X180mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Green; 11 Deg Lens; Euro-style3018513
WLAWW190X180L11WLA Area Work Light; Dimensions: 190X180mm; Voltage: 12-30Vdc; Environmental Rating: IP69K; Color: Warm White; 11 Deg Lens; 2 m (6.53018608
TF2.53SMTTOpposed Mode Triple Sensing Tip Glass Fiber .914 m long; 2.29 mm dia. Bundle at Sensing Tips; Stainless Steel Sheath; 5/16x24 Threa3020470