QS18VP6RE1-17061WORLD-BEAM QS18Series: Emitter, Receiver, 2 sensor array, emitter in position 1 (position 1 closest to connector) 6.2 in spacing ;3017061
QS18VP6RE2-17062WORLD-BEAM QS18Series: Emitter, Receiver, 2 sensor array, emitter in position 2 (position 1 closest to connector) 6.2 in spacing ;3017062
PBCFP46UMLRPlastic Fiber, Diffuse Reflective; Core Dia.: 1.0 mm & 16 x 0.25; Fiber Length 2 m; Coaxial, 5.9 mm dia. Plastic Ferrule, 2.3 mm dia3016014
T30UXNCK-15945T30UX Series Kit includes qty. 1 T30UXNC-15942; qty. 1 Bracket SMB30A; qty. 1 Gasket Sound Isolation3015945
EA5R900PIXMODQ-16118EZ-ARRAY Receiver: 900 mm (35.4 in); Range: (matching emitter sold separately ) 400 mm - 4 m; Input: 12-30 V dc; Outputs: 2 Solid-S3016118