REI-E-114I12T-2B5000-H1181Incremental Encoder100011689Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)12 mmShaft TypeHollow shaft
RI20P2-QR20-LU4X2-0.24-AMP01-3PMiniature Encoder With Analog Output100001838Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
REM-99S8S-3C13S12M-H1181Absolute Rotary Encoder - Multiturn100011236Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeSolid shaft
REM-190S6S-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018239Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)6 mmShaft TypeSolid shaft
RI60P1-QR20-LI2X2-H1141Miniature Encoder With Analog Output100004590Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
REI-12H8T-2B3600-H1181Incremental Encoder100010372Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)8 mmShaft TypeHollow shaft
REI-E-113T10C-2B1024-H1181Incremental Encoder100011558Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)10 mmShaft TypeSolid shaft
RI360P0-QR24M0-IOLX2-H1141/3GDContactless Encoder with ATEX Certificate IO-Link, 3GD, Zone 2 (22)100003122Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft