REI-E-114I15E-2B100-H1181Incremental Encoder100018916Output typeIncrementalFlange diameter (mm)63Shaft diameter D (mm)15 mmShaft TypeHollow shaft
RI360P1-QR20-LU4X2-0.5-AMP01-3P-1Miniature Encoder With Analog Output100019423Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
REI-10S8S9-2B1000-H1481Incremental Encoder100020263Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)8 mmShaft TypeSolid shaft
REI-10S8S9-2B500-H1481Incremental Encoder100020262Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)8 mmShaft TypeSolid shaft
REI-10S8S9-2B360-H1481Incremental Encoder100020261Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)8 mmShaft TypeSolid shaft
RI360P1-QR14-ELIU5X2-0.3-RS5/S1373Miniature Encoder With Analog Output100017616Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P0-QR24M0-INCRX2-H1181/S97Contactless Encoder Incremental: 1 … 5000 ppr100015920Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-ELIU5X2LD-H1151Contactless Encoder Analog100029756Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft