REM-103S6S-3C13S12M-H1181Absolute Rotary Encoder - Multiturn100011379Output typeAbsolute multiturnFlange diameter (mm)58Shaft diameter D (mm)6 mmShaft TypeSolid shaft
REM-103SA1C-3C13S12M-H1181Absolute Rotary Encoder - Multiturn100011378Output typeAbsolute multiturnFlange diameter (mm)58Shaft diameter D (mm)9.525 mmShaft TypeSolid shaft
RES-187HA1T-3C13B-H1181Absolute Rotary Encoder - Singleturn100016325Output typeAbsolute singleturnFlange diameter (mm)58Shaft diameter D (mm)9.525 mmShaft TypeBlind hole shaft
REI-10SA1C-4B2048-H1181Incremental Encoder100010283Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)9.525 mmShaft TypeSolid shaft
RI360P0-QR24M0-2500X2-H1181Contactless Encoder Incremental: 2500 ppr1593156Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
REM-103SA1S-3C13S12M-H1181Absolute Rotary Encoder - Multiturn100011382Output typeAbsolute multiturnFlange diameter (mm)58Shaft diameter D (mm)9.525 mmShaft TypeSolid shaft
RI360P0-QR24M0-0006X2-H1181Contactless Encoder Incremental: 6 ppr1593102Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft