RI360P1-QR24M0-IOLX2-H1141Contactless Encoder IO-Link100003094Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P8-EQR24M0-HESG25X3-H1181Contactless Encoder with Stainless Steel Housing SSI100047438Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR14-ELIU5X2-0.3-RS5/S1373Miniature Encoder With Analog Output100017616Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RES-186S6S-3C13B-H1181Absolute Rotary Encoder - Singleturn100016317Output typeAbsolute singleturnFlange diameter (mm)58Shaft diameter D (mm)6 mmShaft TypeSolid shaft
REI-12HA4E-2B1024-H1181Incremental Encoder100010495Output typeIncrementalFlange diameter (mm)63Shaft diameter D (mm)15.875 mmShaft TypeHollow shaft
REM-103SA1C-5C13S12M-H1181Absolute Rotary Encoder - Multiturn100011386Output typeAbsolute multiturnFlange diameter (mm)58Shaft diameter D (mm)9.525 mmShaft TypeSolid shaft