RI90P2-QR20-LU4X2-0.15-DT04-3PMBMiniature Encoder With Analog Output100028551Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P2-QR20-LU4X2-0.15-DT04-3PMBMiniature Encoder With Analog Output100028548Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
REM-191C10SA-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100031336Output typeAbsolute multiturnFlange diameter (mm)58Shaft diameter D (mm)10 mmShaft TypeBlind hole shaft
RI360P3-QR24M2-0064X2-H1181Contactless Encoder Incremental: 64 ppr100032871Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P4-DSU35-ELIU5X2-H1151/S1386Inductive Angle Sensor With Analog Output100033653Output typeAbsolute singleturn
RI360P3-QR24M5-0064X2-H1181Contactless Encoder Incremental: 64 ppr100041530Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
REI-H15T-2K3000-12M23Incremental Encoder100015862Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)15 mmShaft TypeHollow shaft
REI-10S8S9-2B2000-C1MIncremental Encoder100016005Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)8 mmShaft TypeSolid shaft
M8.5000.5653.2000Incremental Encoder100020264Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)8 mmShaft TypeSolid shaft
REI-10S8S9-2B1000-H1481Incremental Encoder100020263Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)8 mmShaft TypeSolid shaft