REI-12HA4T-4B512-H1181Incremental Encoder100010448Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)15.875 mmShaft TypeHollow shaft
REI-12HA4E-2B3600-H1181Incremental Encoder100010498Output typeIncrementalFlange diameter (mm)63Shaft diameter D (mm)15.875 mmShaft TypeHollow shaft
REI-12HA1T-2B360-H1181Incremental Encoder100010402Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)9.525 mmShaft TypeHollow shaft
RI360P0-QR24M0-0360X2-H1181Contactless Encoder Incremental: 360 ppr1593151Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
REI-10SA1C-2B5000-H1181Incremental Encoder100010251Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)9.525 mmShaft TypeSolid shaft
REI-04QA0S-4A2048-H1181Incremental Encoder100011169Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
RI360P0-QR24M0-0250X2-H1181Contactless Encoder Incremental: 250 ppr1593110Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft