RI360P1-QR14-ELU4X2/S97 3MInductive Angle Sensor With Analog Output For Use in Vehicle Board Nets1593006Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P1-QR14-ELU4X2/S90/S97 3MInductive Angle Sensor With Analog Output For Use in Vehicle Board Nets1590868Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI-04T4S-1H512-H1181Incremental Encoder100003965Output typeIncrementalFlange diameter (mm)36.5Shaft TypeSolid shaft
M8.5000.5653.2000Incremental Encoder100020264Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)8 mmShaft TypeSolid shaft
RI-04T4S-1H512-H1141/N89Incremental Encoder100004056Output typeIncrementalFlange diameter (mm)36.5Shaft TypeSolid shaft
REI-04QA0C-4A500-H1181Incremental Encoder100011157Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
REI-04QA0C-4A2048-H1181Incremental Encoder100011159Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
REI-04QA0C-4A2500-H1181Incremental Encoder100011160Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
REI-04QA0C-4A200-H1181Incremental Encoder100011156Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
REI-04QA0C-4A1024-H1181Incremental Encoder100011158Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
REI-04QA0S-4A1024-H1181Incremental Encoder100011168Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
REI-04QA0S-4A500-H1181Incremental Encoder100011167Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft