RI-05B6E-1H2048-C 5MIncremental Encoder1545461Output typeIncrementalFlange diameter (mm)46Shaft diameter D (mm)6 mmShaft TypeHollow shaft
RS-45S6S-9D16B-CT 5MAbsolute Rotary Encoder - Singleturn1545693Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)6 mmShaft TypeSolid shaft
RI360P1-QR14-ELU4X2/S90/S97 3MInductive Angle Sensor With Analog Output For Use in Vehicle Board Nets1590868Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI-04T4S-1H512-H1181Incremental Encoder100003965Output typeIncrementalFlange diameter (mm)36.5Shaft TypeSolid shaft
M8.5000.5653.2000Incremental Encoder100020264Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)8 mmShaft TypeSolid shaft
RI-04T4S-1H512-H1141/N89Incremental Encoder100004056Output typeIncrementalFlange diameter (mm)36.5Shaft TypeSolid shaft
REI-04QA0C-4A500-H1181Incremental Encoder100011157Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
REI-04QA0C-4A2048-H1181Incremental Encoder100011159Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
REI-04QA0C-4A2500-H1181Incremental Encoder100011160Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
REI-04QA0C-4A200-H1181Incremental Encoder100011156Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
REI-04QA0C-4A1024-H1181Incremental Encoder100011158Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
REI-04QA0S-4A1024-H1181Incremental Encoder100011168Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft