RI-04T4S-1H512-H1141/N89Incremental Encoder100004056Output typeIncrementalFlange diameter (mm)36.5Shaft TypeSolid shaft
RI-04S6C-2H360-CIncremental Encoder1544022Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6 mmShaft TypeSolid shaft
RI-04S6C-2H500-CIncremental Encoder1544023Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6 mmShaft TypeSolid shaft
RI-04S6C-1H1024-CIncremental Encoder1544021Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6 mmShaft TypeSolid shaft
RI-04S6C-2H1024-CIncremental Encoder1544024Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6 mmShaft TypeSolid shaft
RI-04S6C-2H1000-CIncremental Encoder1544027Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6 mmShaft TypeSolid shaft
REI-04Q6C-2H2500-H1181Incremental Encoder100011155Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6 mmShaft TypeSolid shaft
REI-04QA0C-4A500-H1181Incremental Encoder100011157Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
RI360P0-QR24M0-0400X2-H1181Contactless Encoder Incremental: 400 ppr1593113Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
REI-04QA0C-4A2048-H1181Incremental Encoder100011159Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
REI-04QA0C-4A2500-H1181Incremental Encoder100011160Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft