FCIC-G1/4A4P-AP8-H1141/1.5Flow Monitoring Compact Inline Flow Sensors of the FCIC Series6870782Process connectionG 1/4″Output functionPNP
FCST-A4-NA/D100Flow Monitoring Functionality Corresponding to Flow Module6870267Process connectionM18 x 1.5 female thread
FCST-A4-NA-H1141Flow Monitoring Functionality Corresponding to Flow Module6870266Process connectionM18 x 1.5 female thread
FCST-A4-NA/D100 10MFlow Monitoring Functionality Corresponding to Flow Module100002579Process connectionM18 x 1.5 female thread
FCI-D09A4-NA-H1141/M16Flow Monitoring Inline Sensor without Integrated Processor6870631Process connectionM16 x 1.5
FCI-D03A4-NA-H1141/M16Flow Monitoring Inline Sensor without Integrated Processor6870633Process connectionM16 x 1.5
FCI-D03A4-NA-H1141/M12Flow Monitoring Inline Sensor without Integrated Processor6870635Process connectionM12 x 1.5
FCST-A4P-LIX-H1141Freely Rotatable FCST Flow Sensor Monitoring of Flow Speed6870255Process connectionM18 x 1.5 female threadOutput functionAnalog output
FCST-A4P-VRX/115VACFreely Rotatable FCST Flow Sensor Monitoring of Flow Speed6870253Process connectionM18 x 1.5 female threadOutput functionRelay output
FCST-A4P-LILX-H1141Freely Rotatable FCST Flow Sensor Monitoring of Flow Speed6870256Process connectionM18 x 1.5 female threadOutput functionAnalog output
FCST-A4P-2AP8X-H1140Freely Rotatable FCST Flow Sensor Monitoring of Flow Speed6870251Process connectionM18 x 1.5 female threadOutput function2 x PNP
FCST-A4P-VRX/230VACFreely Rotatable FCST Flow Sensor Monitoring of Flow Speed6870254Process connectionM18 x 1.5 female threadOutput functionRelay output