DR7.5WE-M30E-IOL8X2-H1141Radar Sensor Distance/Object Detection100030150Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle45° x 15°Max. range (mm)7500
K50RPB-4030-LDQRadar Sensor3816164Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
QT50R-KR-AF2QRadar Sensor3096351Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q120RA-US-AF2WQRadar Sensor3096354Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)26000
Q120RA-US-AFTQRadar Sensor3097110Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
Q240RA-US-ILQRadar Sensor3097662Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle11° x 13°Max. range (mm)100000
QT50R-EU-AFH-FLRadar Sensor3800882Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
QT50R-KR-AFHQRadar Sensor3091193Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
QT50R-KR-AFHRadar Sensor3091209Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q240RA-US-AF2QRadar Sensor3092480Electrical connectionConnectorOutput functionPNP/NPNBeam angle11° x 13°Max. range (mm)40000
QT50R-EU-AF2Q-92924Radar Sensor3092924Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)15000
QT50R-TW-AFHRadar Sensor3093454Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000