Q90R2-12040-6KDQRadar Sensor3816434Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)20000
Q240RA-EU-AF2LQRadar Sensor3801992Electrical connectionConnectorOutput functionPNP/NPNBeam angle11° x 13°Max. range (mm)100000
Q240RA-EU-AF2QRadar Sensor3092481Electrical connectionConnectorOutput functionPNP/NPNBeam angle11° x 13°Max. range (mm)40000
Q240RA-CN-AF2QRadar Sensor3088514Electrical connectionConnectorOutput functionPNP/NPNBeam angle11° x 13°Max. range (mm)40000
Q240RA-US-AF2QRadar Sensor3092480Electrical connectionConnectorOutput functionPNP/NPNBeam angle11° x 13°Max. range (mm)40000
Q240RA-EU-ILQRadar Sensor3801993Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle11° x 13°Max. range (mm)100000
Q240RA-US-ILQRadar Sensor3097662Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle11° x 13°Max. range (mm)100000
Q120RA-US-AFRadar Sensor3054278Electrical connectionCableOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
Q120RA-EU-AFQRadar Sensor3054282Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
Q120RA-US-AFTQRadar Sensor3097110Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
Q120RA-US-AFQRadar Sensor3054281Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
QT50R-EU-RHRadar Sensor Retroreflective Sensor3054273Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)12000