Q120RA-EU-AF2WQRadar Sensor3096355Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)26000
Q120RA-EU-AF2Radar Sensor3025374Electrical connectionCableOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000
Q120RA-EU-AFQRadar Sensor3054282Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
Q120RA-US-AF2QRadar Sensor3025376Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000
Q120RA-US-AFRadar Sensor3054278Electrical connectionCableOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
Q120RA-KR-AF2QRadar Sensor3093885Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000
Q120RA-US-AF2WQRadar Sensor3096354Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)26000
Q120RA-US-AFTQRadar Sensor3097110Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
Q120RA-US-AFQRadar Sensor3054281Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
Q120RA-EU-AF2QRadar Sensor3025378Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000