Q130RA-2450-AFQRadar Sensor3806646Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000
QT50R-EU-AFHRadar Sensor3025366Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q120RA-EU-AF2Radar Sensor3025374Electrical connectionCableOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000
QT50R-US-AFHRadar Sensor3025364Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q120RA-US-AFRadar Sensor3054278Electrical connectionCableOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
QT50R-KR-AFHRadar Sensor3091209Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
QT50R-TW-AFHRadar Sensor3093454Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
QT50R-EU-AF2QRadar Sensor3096352Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q120RA-EU-AF2WQRadar Sensor3096355Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)26000
QT50R-EU-AFHQRadar Sensor3025370Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q130RA-9076-AFQRadar Sensor3802368Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q120RA-EU-AFQRadar Sensor3054282Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000