QT50R-EU-AFHRadar Sensor3025366Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q120RA-EU-AF2Radar Sensor3025374Electrical connectionCableOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000
QT50R-EU-AFSRadar Sensor3054270Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)3500
QT50R-US-AFHRadar Sensor3025364Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q120RA-US-AFRadar Sensor3054278Electrical connectionCableOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
QT50R-KR-AFHRadar Sensor3091209Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
QT50R-TW-AFHRadar Sensor3093454Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q120RA-US-AF2Radar Sensor3025372Electrical connectionCableOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000
Q120RA-KR-AF2Radar Sensor3093884Electrical connectionCableOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000
QT50R-EU-AFH-FLRadar Sensor3800882Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
QT50R-EU-RHRadar Sensor Retroreflective Sensor3054273Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)12000
QT50R-US-RHRadar Sensor Retroreflective Sensor3054272Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)12000