RI60P1-QR14-LU4X2-0.17-DT04-4P/S968Inductive Angle Sensor With Analog Output1590828Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P2-QR14-ESG25X2-0.3-RS8Inductive Angle Sensor1590826Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
T18-2VNDLIR-Q8Photoelectric sensor Diffuse-Mode Sensor3807779Light typeIRFunctionProximity switchOutput functionNPN
Q4XFULAF610-Q8Photoelectric sensor Laser distance sensor (triangulation)3809947FunctionLaser diffuse mode sensor - triangulationOutput functionAnalog outputMax. range (mm)310
Q40AW3LPQ21Photoelectric sensor Retroreflective Sensor with Polarizing Filter3036766Light typeRed polarizedFunctionRetroreflective SensorOutput functionRelay outputMax. range (mm)6000
BC20-K40WDTC-VP4X2/S930Capacitive sensor For the food industry2510105Electrical connectionTerminal chamberMounting conditionsFlushOutput functionPNPRated switching distance (mm)30
RI100P1-QR14-LU4X2-0.6-DT04-3P/S97/S127Inductive Angle Sensor With Analog Output100000362Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
B2N60H-Q20L60-2LU3/S97Inclinometer With Increased Temperature Range1534060Number of measuring axes2Output functionAnalog output
B2N85H-Q20L60-2LU3/S97Inclinometer With Increased Temperature Range1534040Number of measuring axes2Output functionAnalog output
MR15-Q80-IOLCJ-H1141Radar Sensor Scanner for Object and Position Detection100041054Electrical connectionConnectorOutput functionPNP/NPNBeam angle120°Max. range (mm)15000
RI360P3-QR24M5-0064X2-H1181Contactless Encoder Incremental: 64 ppr100041530Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft