NIMFE-EM12/6.2L101-UP6X-H1141/S1182Weld nut sensor Magnetic field sensor with tin coating1600612Electrical connectionConnectorOutput functionPNP
RI360P0-QR24M0-0600X2-H1181Contactless Encoder Incremental: 600 ppr1593115Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
LI150P1-Q17LM1-LIU5X2-0.3-RS5Inductive linear position sensor1590727Electrical connectionCable with connectorMeasuring range (mm)150Output functionAnalog output
RI360P0-QR24M0-0360X2-H1181Contactless Encoder Incremental: 360 ppr1593151Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
LI25P1-QR14-LU4X2-0,3-RS4/S97Inductive linear position sensor1590754Electrical connectionCable with connectorMeasuring range (mm)25Output functionAnalog output
RI360P0-QR24M0-3600X2-H1181Contactless Encoder Incremental: 3600 ppr1593157Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0010X2-H1181Contactless Encoder Incremental: 10 ppr1593104Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0250X2-H1181Contactless Encoder Incremental: 250 ppr1593110Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft