TP-504N-G1/4-H1142-L20/D846Temperature detection Probe100031150Electrical outputVoltageProcess connectionG 1/4″ male threadMeasuring range-40...150 °C
NI15-M30-RDZ3X 12MInductive Sensor100031925Electrical connectionCableMounting conditionsNon-flushOutput function2-wireRated switching distance (mm)15
BI8-M18-AP6X-4-WSC4TInductive Sensor With Extended Switching Distance100031998Electrical connectionCable with connectorMounting conditionsFlushOutput functionPNPRated switching distance (mm)8
LTX600M-R10-SSI2-GAF1-X3-H1161Pressure-resistant Linear Position Sensor SSI100032102Communication protocolSSiElectrical connectionConnectorMeasuring range (mm)600
PT2A-1004-U1-H1143Pressure Transmitter With Voltage Output (3-Wire)100033125Electrical outputVoltage output (3-wire)Process connectionG 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ringPressure range0...2 bar
LTX2750M-R10-LI1-X3-H1151Pressure-resistant Linear Position Sensor Analog100033464Electrical connectionConnectorMeasuring range (mm)2750Output functionAnalog output
RI360P3-QR24M2-0064X2-H1181Contactless Encoder Incremental: 64 ppr100032871Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
FCS-G1/2A4-NAEX-H1141/AL065/D024Flow Monitoring Immersion Sensor without Integrated Processor100033755Process connectionG 1/2″
PT2A-1001-I2-H1143Pressure Transmitter With Current Output (2-Wire)100033126Electrical outputCurrent output (2-wire)Process connectionG 1/4″ female thread (front sealing)Pressure range0...2 bar
PT1VR-1105-U6-DT043PPressure Transmitter Ratiometric Output (3-wire)100033971Electrical outputVoltage output (3-wire)Process connection7/16″-20 UNF male threadPressure range-1...0 bar
PT1VR-1121-U6-DT043PPressure Transmitter Ratiometric Output (3-wire)100033663Electrical outputVoltage output (3-wire)Process connection9/16″-18 UNF male threadPressure range-1...0 bar
LTX180M-F10-SSI2-GAF1-X3-H1161Pressure-resistant Linear Position Sensor SSI100034270Communication protocolSSiElectrical connectionConnectorMeasuring range (mm)180