RI360P0-QR24M0-CNX4-2H1150Contactless Encoder CANopen1590914Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-DSU35-CNX4-2H1650Inductive Angle Sensor With CANopen Interface1593011Output typeAbsolute singleturn
B1NF360V-QR20-CNX4-H1150Dynamic Inclinometer CANopen100046442Communication protocolCANopenNumber of measuring axes1
B1N360V-QR20-CNX4-2H1150Inclinometer CANopen100046427Communication protocolCANopenNumber of measuring axes1
B1NF360V-QR20-CNX4-2H1150Dynamic Inclinometer CANopen100046428Communication protocolCANopenNumber of measuring axes1
B2N85H-QR20-CNX4-H1150Inclinometer CANopen100046443Communication protocolCANopenNumber of measuring axes2
B1N360V-QR20-CNX4-H1150Inclinometer CANopen100046441Communication protocolCANopenNumber of measuring axes1
B2NF85H-QR20-CNX4-H1150Dynamic Inclinometer CANopen100046444Communication protocolCANopenNumber of measuring axes2
Q240RA-CN-AF2QRadar Sensor3088514Electrical connectionConnectorOutput functionPNP/NPNBeam angle11° x 13°Max. range (mm)40000
QT50R-CN-AF2NQRadar Sensor3090701Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
B2N85H-QR20-CNX4-2H1150Inclinometer CANopen100046429Communication protocolCANopenNumber of measuring axes2
B2NF85H-QR20-CNX4-2H1150Dynamic Inclinometer CANopen100046440Communication protocolCANopenNumber of measuring axes2