Q90R2-12040-6KDQRadar Sensor3816434Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)20000
RI360P0-QR24M0-1200X2-H1181Contactless Encoder Incremental: 1200 ppr1593117Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
TTMS-206A-G1/4-LI6-H1140-L38-50/120Temperature detection with current output100004366Electrical outputCurrent output (2-wire)Process connectionG 1/4″ male threadMeasuring range-50...120 °C
DWE-5000-120-9D16B-CDraw-wire sensor100049465Communication protocolCANopenElectrical connectionCableMeasuring range (mm)5000
DWE-5000-120-7E-CDraw-wire sensor100049457Electrical connectionCableMeasuring range (mm)5000Output functionAnalog output
DWE-10000-120-7E-CDraw-wire sensor100049458Electrical connectionCableMeasuring range (mm)10000Output functionAnalog output
DWE-5000-120-8C-CDraw-wire sensor100049461Electrical connectionCableMeasuring range (mm)5000Output functionAnalog output
DWE-10000-120-8C-CDraw-wire sensor100049462Electrical connectionCableMeasuring range (mm)10000Output functionAnalog output
DWE-10000-120-9D16B-CDraw-wire sensor100049466Communication protocolCANopenElectrical connectionCableMeasuring range (mm)10000
FCS-G1/2HC22-NAEX/D100/D024 5MFlow Monitoring Immersion Sensor without Integrated Processor6870038Process connectionG 1/2″
FCS-G3/4A4-NAEX/L100/D100Flow Monitoring Immersion Sensor without Integrated Processor6870371Process connectionG 3/4″
FCS-G1/2HC22-NAEX/D100 5MFlow Monitoring Immersion Sensor without Integrated Processor6870368Process connectionG 1/2″