Q90R2-12040-6KDQRadar Sensor3816434Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)20000
Q120RA-US-AFRadar Sensor3054278Electrical connectionCableOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
Q120RA-EU-AFQRadar Sensor3054282Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
Q120RA-US-AFTQRadar Sensor3097110Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
Q120RA-US-AFQRadar Sensor3054281Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
QT50R-EU-RHRadar Sensor Retroreflective Sensor3054273Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)12000
QT50R-US-RHRadar Sensor Retroreflective Sensor3054272Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)12000
QT50R-EU-RHQRadar Sensor Retroreflective Sensor3054276Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)12000
QT50R-US-RHQRadar Sensor Retroreflective Sensor3054275Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)12000
MR15-Q80-IOLCJ-H1141Radar Sensor Scanner for Object and Position Detection100041054Electrical connectionConnectorOutput functionPNP/NPNBeam angle120°Max. range (mm)15000
K50RF-4030-LDQRadar Sensor3815567Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
QT50R-EU-AFHRadar Sensor3025366Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000