TXF705-00VPSTTXF700 HMI product series in IP67 design 5″ display with TX VisuPro runtime100017839Protection classIP67Diagonal screen size (″)5TouchscreenCapacitive, Glass front
TXF707-00VP20TXF700 HMI product series in IP67 design 7″ display with TX VisuPro runtime100017841Protection classIP67Diagonal screen size (″)7TouchscreenCapacitive, Glass front
TXF807-00VP30TXF800 HMI product series in IP67 design 7″ display with TX VisuPro runtime100052813Protection classIP67Diagonal screen size (″)7TouchscreenCapacitive, Glass front
TXF715-00VP20TXF700 HMI product series in IP67 design 15″ display with TX VisuPro runtime100017847Protection classIP67Diagonal screen size (″)15.6TouchscreenCapacitive, Glass front
TXF710-00VP20TXF700 HMI product series in IP67 design 10″ display with TX VisuPro runtime100017845Protection classIP67Diagonal screen size (″)10.1TouchscreenCapacitive, Glass front
TXF721-00VP20TXF700 HMI product series in IP67 design 21″ display with TX VisuPro runtime100017849Protection classIP67Diagonal screen size (″)21.5TouchscreenCapacitive, Glass front
TXF815H-00VP30TXF700 HMI product series in IP67 design 15″ display with TX VisuPro runtime100052815Protection classIP67Diagonal screen size (″)15.6TouchscreenCapacitive, Glass front
TXF810-00VP30TXF800 HMI product series in IP67 design 10″ display with TX VisuPro runtime100052814Protection classIP67Diagonal screen size (″)10.1TouchscreenCapacitive, Glass front
TXF821-00VP30TXF700 HMI product series in IP67 design 21″ display with TX VisuPro runtime100052816Protection classIP67Diagonal screen size (″)21.5TouchscreenCapacitive, Glass front
PSU20-POE-36W02Accessories for the TXF700 HMI product series PoE injector (M22 receptacle for IP67 connection)100017852Accessory typePoE injector
TBEN-L4-PLC-10Compact PLC in IP67 design CODESYS V36814019Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L5-PLC-10Compact PLC in IP67 design CODESYS V36814018Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K