HTC1102 10MMounting Accessories High-temperature extension cable1602407Accessory typeExtension CableProtection classIP50
BI5-EM18D-VP6X/S120 10MInductive Sensor For Harsh Environments and Temperatures up to 120 °C4614901Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)5
BI10-EM30-AP6/S907 10MInductive Sensor With Increased Temperature Range4614517Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)10
NI15-M30-AZ3X 10MInductive Sensor4316510Electrical connectionCableMounting conditionsNon-flushOutput function2-wireRated switching distance (mm)15
NI25-CQ40/S1102 10MInductive Sensor With Increased Temperature Range1602403Electrical connectionConnectorMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)25
BI5-G18-Y1X 10MInductive Sensor4015002Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)5
Ni3-EG08K-Y1 10MInductive Sensor100054914Electrical connectionCableMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)3
BC5-S18-Y1X/S100 10MCapacitive sensor With Increased Temperature Range100055657Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)7.5
BI10-G30-Y1X 10MInduktiver Sensor100056910Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)10
NI50U-CK40-VP4X2/F2-S105 10MInductive Sensor With Extended Switching Distance100056770Electrical connectionCableMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)50
FCST-A4-NA/D100 10MFlow Monitoring Functionality Corresponding to Flow Module100002579Process connectionM18 x 1.5 female thread
BC5-QF5.5-Y1X/S250 10MCapacitive sensor100048702Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)5