skip to main page
Detection

AI camera ensures error-free kitting

The TIV camera uses machine learning to recognize objects and verify the correct composition of sets

IIoT, Track and Trace, Decentralized Automation, Smart Cameras

Benefits

  • High productivity due to minimal errors and rework  

  • High flexibility for changing sets, as multiple set configurations can be taught   

  • Fast feedback enabled by high-performance hardware   

  • Easy integration with no programming required   

  • More cost-effective than fully automated robotic systems  

Challenge

In picking and packing processes, known as kitting, employees assemble sets from various components. Human error can sometimes lead to sets being assembled incorrectly. This causes frustration and damage to the company's image, as well as high costs for resending missing parts. Fully automated processes are not cost-effective in many applications due to low quantities or the necessary flexibility. A camera system is therefore needed that checks and approves the set in the shortest possible time.

Solution

The TURCK Intelligent Vision (TIV) AI camera system is trained using a set of training images. There is no need for complex rule definitions. The camera then reliably recognizes trained items and checks whether the combination of objects corresponds to the defined set. The system reliably recognizes even the smallest differences in the millimeter range or very similar objects such as washers of different sizes, regardless of the arrangement of the components. Various correct configurations can also be trained. For example, employees can train two sets for different sizes when assembling sensor kits. This prevents an M18 sensor with mounting accessories for an M12 sensor from being delivered. The camera transmits the result of the check, OK or NOK, via a classic digital output to the PLC, other systems or displays and other visualization devices.

"Comparable cameras require much more extensive teaching for verification of completeness during kitting. TURCK Intelligent Vision learns the conditions automatically."   

Jannik Suchowitzki | Product Manager Distance Sensors | TURCK GmbH

Experience AI vision live – test TIV now!

Want to know what our intelligent vision solution can really do? Then simply send us some images from your application – our camera experts will analyze your requirements and carry out a free, customized feasibility test with TIV. This will give you a concrete idea of how TIV makes a difference: fast, precise, and reliable.

TURCK1825_pdj_en_Winner

Learn more about our products

AI camera TURCK Intelligent Vision (TIV)

TIV12MG-Q110N

TIV12MG-Q110N