skip to main page
Monitoring

Preventing package jams in the logistics center

The CMMT condition monitoring sensor proactively prevents downtime in logistics operations

Condition Monitoring, Digital Conveyor Lines, IO-Link

Benefits

  • Increased availability through early prevention of conveyor belt jams
  • Effective use of IO-Link for decentralized automation
  • Cost avoidance through preventive measures
  • Proactive identification of packages to be handled separately

Challenge

In high-traffic logistics centers, packages can stick to metal conveyor components with strong magnets and cause jams. These lead to system downtime, damaged conveyor lines, and increased costs. The goal is to identify these packages early and remove them from the material flow before they disrupt the main conveying process.

Solution

The CMMT condition monitoring sensor detects changes in magnetic flux density across three axes without contact, even during the infeed stage. Strategically placed sensors identify packages containing strong magnets before they reach the main conveyor line . If the magnetic field exceeds a defined threshold, the sensor transmits the information to the controller via IO-Link.

This triggers the targeted ejection of the affected package, while the rest of the material flow continues uninterrupted. An additional visual signal informs the operating personnel of the separate handling.
Thanks to flexible mounting without fixed alignment, the sensors can be integrated in a space-saving manner—even between conveyor rollers. Parameterization and commissioning are carried out efficiently via the TURCK Automation Suite, including graphical visualization and batch configuration. In this way, the solution sustainably increases system availability and reduces unplanned downtime.

Troska_3

“With early magnetic detection, we prevent package jams before they occur—and thus ensure a stable material flow in highly dynamic logistics processes.”

Michael Troska | Product Manager Inclination- & Vibrationssensors | TURCK GmbH

TURCK Automation Suite TAS – Get Started Now

From the initial concept through simple commissioning and efficient operation to global service: TAS makes your machine data usable throughout the entire lifecycle—for greater transparency, faster decision-making, and efficient processes. Get started now and see for yourself how easily data can be transformed into real added value.

Learn more about our products