skip to main page
Tracking

UHF RFID Tunnel for goods identification on conveyor belts

Complete package for setting up read tunnels simplifies reliable identification of RFID tags and returnable load carriers in logistics and production

Digital Conveyor Lines, RFID, Read/Write Devices HF/UHF
Totale zeigt Föderbänder und Tunnel mit Boxen

Benefits

  • Reliable identification thanks to perfectly matched components
  • No incorrect component combinations
  • Quick installation thanks to predefined mounting points for readers, antennas and cables
  • One order number for fast selection and ordering

Challenge

In logistics or production processes, items in boxes (RTI) and the containers themselves often need to be identified during transportation. This is often done using RFID tags, as they can be read without visual contact and in bulk. This can be challenging as reflections from metallic objects can lead to overshoots or dead zones in reading. Conveyor belts in close proximity can also cause problems because with UHF RFID technology tags can be read easily on other conveyor lines. The selection of suitable components for the construction of a tunnel can also be challenging.

Solution

Tunnels with integrated UHF RFID technology can be used to read tags and transport boxes. The metallic housing shields the RFID waves from the outside and thus prevents the reading of tags outside the tunnel. The housing also maximizes read reliability within the tunnel by using multiple antennas on all axes of the tunnel. The configuration and coordination of this kind of system, consisting of several antennas, an RFID reader and an interface for connecting to ERP or MES systems, is nevertheless quite complex. TURCK therefore offers a complete package for RFID tunnels. 

Besides the necessary technology such as readers and antennas, the complete RFID tunnel package also includes the mechanical components for setting up the tunnel and the software interface.

“UHF RFID applications on conveyor belts place high demands on hardware design, shielding, and integration. Our RFID tunnel was developed specifically for this purpose: It combines optimally selected components with a consistent system architecture, thereby significantly reducing commissioning effort and sources of error.”

Hendrik Schnabel | Product Manager RFID Systems | TURCK GmbH

Learn more about our products