RFID tunnel solution for intralogistics
TURCK's turnkey UHF RFID tunnel for conveyor belt applications is ready for immediate use, can be flexibly integrated and ensures precise tracking in intralogistics
Benefits
- Simple process integration thanks to no-code technology
- Fast commissioning and flexible mechanical construction thanks to complete RFID package
- High level of detection reliability with pre-defined, field-tested system
With the new UHF RFID tunnel, TURCK is presenting a ready-to-use, flexible detection solution for the automation of intralogistics processes. The programming-free, no-code technology and a standardized interface simplify integration into existing systems, thus accelerating data acquisition and process integration. The UHF SYS tunnel is designed for a wide range of applications in the flow of goods on conveyor belts and is ideal for incoming and outgoing inspections as well as bulk detection in production and warehouse logistics. The multi-tag function and the closed housing ensure reliable detection, even with large quantities of goods.
Complete solution simplifies installation
The all-in-one solution consists of a UHF reader with four powerful antennas, matching coaxial cables and a closed tunnel housing with all brackets and screws for fast installation. The prefabricated mechanical structure and the single set with just one ID enable error-free and fast commissioning.