Power Supplies DIN Rail (IP20)
Switching power supplies for DIN rails reliably supply controllers and field devices with 24 V DC in the control cabinet.

Our power supplies provide compact and robust solutions for a reliable power supply. They are suitable for use in control cabinets as well as in the field and support a stable 24/48 V supply even under load. Wide-range voltage inputs, high efficiency, integrated protection functions, and a broad operating temperature range ensure high operational reliability.
Switching power supplies for DIN rails reliably supply controllers and field devices with 24 V DC in the control cabinet.

Field-mountable switching power supplies provide decentralized automation components with 24 V DC directly at the point of use.

Efficient and robust solutions for real-world applications—designed for demanding operating conditions and proven in everyday industrial use.