FCS-G3/4A4-NAEXFlow Monitoring Immersion Sensor without Integrated Processor6870461Process connectionG 3/4″
WLS27CWW570DSQLED Linear Light In the Plastic Housing3095968DimmableTwo-stageLight typeWhiteNumber of colors/segments1
K50LGRYPQLED Signal Light Beacon3075671DimmableNoLight typeGreen, Red, YellowNumber of colors/segments3
MAE7216QEZ-Array Measuring Light Screen Emitter3072507Light typeIRFunctionLight curtainMax. range (mm)13500
YB2-FSM5-2FKM52-Way Splitter Y-Splitter without Cable, Male Connector — 2 × Female Connectors6635497DesignY-splitter
SLSCE30-1200Q8Safety light curtain for personnel safety Cascadable Emitter3072412CascadableYesScan field (mm)1200Number of beams80Optical resolution (mm)30
BI10-P30SR-VP4X2Inductive Sensor15652Electrical connectionTerminal chamberMounting conditionsFlushOutput functionPNPRated switching distance (mm)10
Q40AW3FF400Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression3032368Light typeIRFunctionProximity switchOutput functionRelay outputMax. range (mm)400
RI360P0-EQR24M0-IOLX2-H1141Contactless Encoder with Stainless Steel Housing IO-Link1590978Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft