SLLCE40-910P8Safety Light Curtain Emitter3089215CascadableYesScan field (mm)910Number of beams26Optical resolution (mm)40
SLLCE23-350P5Safety Light Curtain Emitter3088885CascadableYesScan field (mm)350Number of beams20Optical resolution (mm)23
LTX1850M-F10-SSI2-GAF1-X3-H1161Pressure-resistant Linear Position Sensor SSI1540260Communication protocolSSiElectrical connectionConnectorMeasuring range (mm)1850
TL50BLG1Y1R1QLED Signal Light Tower Light3026583DimmableNoLight typeGreen, rotating, Yellow, rotating, Red, rotatingNumber of colors/segments3
TL50BLYR2YR2CLED Signal Light Tower Light3027985DimmableNoLight typeYellow, Red, flashingNumber of colors/segments4
FDNQ-XSG08-TI/O Module for DeviceNet Fieldbus 8 configurable channelsF0134Network protocolDeviceNetProtection classIP67Signal typeDigital input/output, Digital input, Digital output
TL50BLRR2Y2ALSQLED Signal Light Tower Light3025534Acoustic signalContinuous toneDimmableNoLight typeRed, Red, flashing, Yellow, flashingNumber of colors/segments3
WLS28-2CW710SPWMQLED Linear Light In the Metal Housing3090489DimmablePWMLight typeWhiteNumber of colors/segments1
BL67-PG-EN-V3-WVCODESYS 3 programmable gateway for the BL67 I/O system Multiprotocol Ethernet gateway for PROFINET, EtherNet/IP and Modbus TCP with WebVisu license100000041Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP67