DXM150-S1R2PDXM150 Modbus Slave I/O Base; with MultiHop ISM 900MHz Radio; W/SAM4 Processor Board3093674
CL50ZYAQPColumn Light: 1-Color Audible Indicator; Voltage: 100-240 V ac; Environ. Rating: IP50; Colors: Yellow; Micro 4-pin 150 mm (6 in) PVC3093689
DX80G9M6S-PM8-DCLATCHEPM Series Gateway - LCD Selectable I/O Mapping; 900 MHz IP67, NEMA 6; Inputs: Six Sourcing/PNP discrete; Outputs: Six Sourcing/PNP3093658
CL50ZYALSColumn Light: 1-Color Sealed Continuous Audible Indicator; Voltage: 100-240 V ac; Environ. Rating: IP67; Colors: Yellow; 2 m (6.5 ft3094830
WLAY105X180L22QWLA Area Work Light; Dimensions: 105X180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Yellow; +/-22 Deg Lens; Euro 43095105