AG4-CPAG4-CP Configuration Plug X1 (straight) for AG4; Item model number previously was AG4-CPD15; 1 position (default) sends configurat3082150
WLAG360X180L30WLA Area Work Light; Dimensions: 360X180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Green; +/-30 Deg Lens; 2 m (6.3801876
TL50BLGYRAOSIBeacon Tower Light: 3-Color Sealed; Omnidirectional Continuous Audible Indicator; w/ intensity adjust; Voltage: 12-30 V dc or 24 V a3802325
DXM150-B1R4DXM150 Controller; MultiHop 2.4 GHz Radio 65 mW; Inputs: 2 Discrete, 8 Universal; Outputs: 2 Relay, 4 Discrete, 2 Analog; SAM4 Proce3802358
TL50RGAOSIQTower Light: 2-Color Sealed Omnidirectional; Continuous Audible Indicator w/Intensity Adjust; Voltage: 18-30 V dc or 24 V ac; Enviro3802481
TL30FROYYGQTL30F Flat-mount Tower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input:Bimodal; Colors:3802513
DX80N2Q45BL-RY-NBWireless Q45 Sensor; Button & Light 2.4 GHz 65mW; Red and Yellow LEDs; Battery Not Included3802768
DX80N2Q45RD-QPF-0.5-NBWireless Q45 Remote Device Node; Dry Contact or Namur Inputs 2.4 GHz 65mW; With Female Euro Pigtail; Battery Not Included3802785