QS18VP6CV20 W/30WORLD-BEAM QS18 Series: Adjustable Convergent; Focal Point: 20 mm; Input: 10-30 V dc; Output: Complementary Solid State PNP; 9 m (303805690
QS18VN6CV20WORLD-BEAM QS18 Series: Adjustable Convergent; Focal Point: 20 mm; Input: 10-30 V dc; Output: Complementary Solid State NPN; 2 m (6.3805687
WLS15XWA1200DSQPWLS15 Dual Color Light Strip; 2 Color; Diffused Window; Length: 1200 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colo3805707
QS18VP6CV20QWORLD-BEAM QS18 Series: Adjustable Convergent; Focal Point: 20 mm; Input: 10-30 V dc; Output: Complementary Solid State PNP; 6 in Pi3805692
TL50AOSCQ8Tower Light, Gray Housing: Sealed Omnidirectional Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac Environmental Rating:3805704
K50PTALRGB14QPK50 Pro Touch Series: 14-color RGB Touch Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input/Output: Bimodal, NO,3805913