TL50BLGW2RB2AOS4QBeacon Tower Light 4-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating3805954
TL50BLY1AOS3IQBeacon Tower Light: 1-Color Sealed; Omni-directional Pulsed Audible Indicator with Intensity Adjust; Voltage: 12-30 V dc or 24 V ac;3805764
TL50RYGAOS3QTower Light: 3-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67;3805883
TL50BLGW2RAOS4QBeacon Tower Light 3-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating3805953
TL50BBWQTL50 Tower Light: 3-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input:Bimodal; Colors: Blue Blue Wh3806007
TL50BLRYGBATL50BL Tower Light: 4-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: R3806204
TL50HGYRBAOSIQHigh Intensity Tower Light: 4-Color Sealed Omnidirectional; Continuous Audible Indicator with Intensity Adjust; Voltage: 18-30 V dc3806167
TL50GBROWYAKQTower Light IO-Link Series: 6-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green Blue Red Orang3806208
TL50GRYALS3QTL50 Tower Light: 3-Color Sealed Loud Pulsed Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: B3806190
TL50HRWBAOS4QHigh Intensity Tower Light: 3-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environment3805962
TL50BLBG1YRAOSQBeacon Tower Light: 4-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rat3806508