TXF-MV-01Accessories for the TXF700 HMI product series VESA bracket for TXF700100020096Accessory typeMounting bracket
TX207-P3CV01TX200 HMI/PLC product series 7″ Display — CODESYS V3 PLC with TARGET and WEB VISU100002080ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7TouchscreenResistive, Plastic film front
TXF-M22G-RJ45-5M-USB-1MAccessories for the TXF700 HMI product series PoE connection cable100020101Accessory typePoE cable
TX200-MOUNT-07TX HMI/PLC product series TX200 mounting accessories for 7″ devices100003206Accessory typeMounting bracket
TX-PSCTX HMI/PLC product series Male power connector for TX HMI devices100002938Accessory typeConnector insert
TX815-P3CV01TX800 HMI/PLC product series 15″ Display — CODESYS V3 PLC with TARGET and WEB VISU100046995ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)15.6TouchscreenCapacitive, Glass front
TX707-P3CV01TX700 HMI/PLC product series 7″ Display — CODESYS V3 PLC with TARGET and WEB VISU100002030ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7TouchscreenCapacitive, Glass front
BL20-PG-EN-V3-WVCODESYS 3 programmable gateway for the BL20 I/O system Multiprotocol Ethernet gateway for PROFINET, EtherNet/IP and Modbus TCP with WebVisu license6827398Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP20
TBEN-L4-PLC-10Compact PLC in IP67 design CODESYS V36814019Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TXF-M22W-RJ45-5MAccessories for the TXF700 HMI product series PoE connection cable100020099Accessory typePoE cable
TXF-MT-01Accessories for the TXF700 HMI product series Pipe support for TXF705, TXF707 and TXF710100020090Accessory typeMounting bracket
TX-PROTFOIL-04-UVTX HMI/PLC product series Protective film for resistive touch with UV protection100003933Accessory typeHMI protective film