TBPN-L5-4FDI-4FDXCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs100001826Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
SLPR25-970P8Safety light curtain Receiver3083581CascadableNoScan field (mm)970Number of beams49Optical resolution (mm)25
SLPP25-970Safety light curtain Emitter/Receiver Pair3083787CascadableNoScan field (mm)970Number of beams49Optical resolution (mm)25
SLLCE14-490-SSafety light curtain Emitter3808945CascadableYesScan field (mm)490Number of beams56Optical resolution (mm)14
SLPMR25-970Safety light curtain Receiver3084512CascadableNoScan field (mm)970Number of beams49Optical resolution (mm)25
SLPP25-970P88Safety light curtain Emitter/Receiver Pair3083741CascadableNoScan field (mm)970Number of beams49Optical resolution (mm)25
TBPN-LL-4FDI-4FDXCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs100029878Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
XS26-2DSafety Module Expandable Programmable Safety Controller3085062FunctionControllerProtection classIP20
IM-T-9ASafety Module For safety light curtains3061425Output functionRelay outputProtection classIP20Switching element functionnormally open NO
TBEN-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100039886Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
SLPCR25-970Safety light curtain Receiver3083717CascadableYesScan field (mm)970Number of beams49Optical resolution (mm)25
XS1ROSafety Module Two-channel Safety Relay Output3085074FunctionExtension moduleProtection classIP20