TBIL-M1-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP6814102Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital output, Digital input, Digital input/output
TBDP-L2-8DIP-8DOPFieldbus I/O module PROFIBUS-DP 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A6814002Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-S1-8DXPCompact Multiprotocol I/O Module for Ethernet 8 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814023Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-S2-4AICompact Multiprotocol I/O Module for Ethernet 4 Analog Inputs, Configurable as Voltage, Current, RTD or Thermocouple6814025Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeAnalog input, Temperature
TBEN-S2-4IOLCompact Multiprotocol I/O Module for Ethernet 4 IO-Link Master Channels6814024Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
FEN20-4IOLCompact IP20 multiprotocol Ethernet I/O station 4 IO-Link Master Channels6814140Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeIO-Link, Digital output, Digital input, Digital input/output
TBEN-L4-8IOLCompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels6814082Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-S2-8DXPCompact Multiprotocol I/O Module for Ethernet 8 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814076Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBIP-L5-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814056Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIL-M1-8DOPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Digital PNP Outputs 0.5 A6814101Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital output
TBEN-L5-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814088Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBPN-L1-FDIO1-2IOLCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814053Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link